IESNA:LM-63-2002
[TEST]P950892
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5A-950-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 90 CRI, 5000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]16056
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 141.7
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1883.9 2358.8 2788.1 3120.4 3391.5 3544.8 3616.9 3642.6 3772.7 4051.2
4511.2 5092.2 5664 6120.7 6520.2 6884.9 7115.3 7174.1 7032.4 6673.5
5949.1 4696.8 3877.1 3247.2 2571.8 1809.3 1189.3 833.8 650.6 561.9
509.7 428.5 363 126 61.3 9.9 0
1883.9 2375.3 2808.8 3147 3395.6 3563.8 3650 3674.1 3781.8 4033
4458.1 5027.5 5588.6 6061 6464.7 6829.3 7102.8 7201.5 7111.1 6807
6201.9 5044.9 4033.8 3387.3 2720.1 1972.5 1297.1 875.2 671.3 581.8
514.7 435.1 366.3 155.8 65.5 12.4 0
1883.9 2354.6 2779.8 3121.3 3387.3 3580.4 3687.3 3732.9 3817.5 4042.9
4405.1 4910.7 5449.4 5924.3 6308 6614.7 6902.3 7042.3 7006.7 6763.9
6277.3 5482.5 4370.3 3594.5 2932.3 2207.9 1474.4 979.6 724.4 601.7
531.3 462.5 396.2 302.5 154.2 18.2 0
1883.9 2354.6 2767.4 3108 3392.3 3610.3 3756.1 3832.4 3911.9 4086
4355.4 4747.4 5213.2 5659.9 6019.6 6314.6 6562.5 6763 6816.9 6737.3
6444.8 5901.9 5139.4 4236.8 3387.3 2632.3 1840.8 1178.6 803.9 611.7
527.9 458.3 391.2 311.6 218.8 85.4 0
1883.9 2285 2685.3 3035.1 3335.1 3600.3 3811.7 3951.7 4041.2 4178.8
4402.6 4690.2 5062.3 5441.1 5781.7 6075.1 6313.8 6526 6676.8 6717.4
6637 6390.1 5911 5186.6 4340.4 3476 2590 1707.3 1072.5 719.4
548.7 487.3 423.5 323.2 218 68 0
1883.9 2248.5 2609.9 2950.5 3265.5 3557.2 3822.4 4032.1 4174.7 4308.1
4475.5 4715.9 4994.4 5325.1 5658.2 5989.8 6271.5 6492 6658.6 6796.2
6903.1 6867.5 6717.4 6376.8 5788.4 5025.9 4045.4 3102.2 2086.1 1288
835.4 571 413.6 250.3 126 33.2 0
1883.9 2178.9 2493 2813.8 3125.4 3431.2 3726.3 3989 4207 4381.9
4559.2 4753.2 4966.2 5231.4 5535.6 5880.4 6235.1 6577.4 6880.7 7147.6
7390.4 7657.3 7777.5 7852.1 7835.5 7497.3 6851.7 5823.2 4462.3 3022.6
1744.6 905.9 462.5 266.9 130.1 44.8 0
1883.9 2125.9 2377.8 2653 2938.1 3207.5 3496.7 3777.7 4047.9 4286.6
4525.3 4746.6 4947.1 5163.4 5390.5 5634.2 5916.8 6236.7 6586.5 6957.8
7363.1 7944.9 8414.8 8701.6 9028.1 9264.4 9295 8977.6 8152.1 6816.1
4966.2 3205 1633.6 666.4 237.9 46.4 0
1883.9 2030.6 2207.9 2413.5 2638.9 2877.6 3120.4 3360.8 3598.7 3843.2
4099.3 4336.3 4594.1 4863.4 5143.5 5424.5 5736.1 6085.9 6472.9 6911.4
7423.6 8200.2 8971 9498.9 10172.7 10965.9 11814.6 12380.6 12259.6 11120
8773.7 5688.1 2412.6 736.8 232.1 48.1 0
1883.9 2014 2190.5 2379.5 2592.5 2817.9 3048.3 3277.9 3505 3735.4
3962.5 4197.9 4446.5 4715.9 4994.4 5283.6 5605.2 5960.7 6358.6 6811.9
7323.3 8145.5 8922.1 9493.9 10214.2 11078.6 12005.2 12595.3 12483.4 11271.7
8721.5 5333.3 2043.8 564.4 182.3 41.4 0
1883.9 1951 2042.2 2164.8 2313.2 2474.8 2638.1 2809.6 2987 3166
3346.7 3533.2 3721.3 3920.2 4134.1 4360.3 4609 4890.8 5230.6 5618.5
6090.9 6841.8 7411.2 7973.1 8658.5 9483.2 10257.3 10592.9 10242.3 8905.5
6574.1 3659.2 1055.1 221.3 73.8 16.6 0
1883.9 1904.6 1956 2029.7 2131.7 2241.9 2362.1 2485.6 2610.7 2744.2
2874.3 2999.4 3128.7 3257.2 3393.1 3536.5 3687.3 3870.5 4082.7 4357.8
4755.7 5249.6 5586.1 5962.4 6412.4 6903.1 7237.9 7121.1 6535.9 5438.6
3927.7 2009.8 655.6 195.6 67.1 15.7 0
1883.9 1863.1 1870.6 1904.6 1960.1 2017.3 2092.7 2167.3 2241.1 2318.2
2385.3 2445.8 2496.4 2542.8 2575.1 2595.8 2616.5 2630.6 2653.8 2707.7
2837 2913.2 2927.3 2955.5 2999.4 3039.2 2930.6 2586.7 2096 1553.2
1055.9 598.4 300 126.8 61.3 21.5 0
1883.9 1776.1 1712.3 1679.2 1675.8 1689.1 1711.5 1736.3 1753.7 1764.5
1763.7 1743 1710.6 1665.1 1604.6 1530.8 1442.1 1350.1 1265.6 1186.8
1105.6 1033.5 973 923.3 880.2 836.3 781.6 707.8 605.9 469.1
341.5 251.1 174 111.9 63.8 18.2 0
1883.9 1695.7 1578.9 1527.5 1515.1 1525.8 1549 1573.9 1586.3 1583
1565.6 1534.9 1490.2 1434.7 1370 1303.7 1234.9 1166.1 1098.2 1023.6
948.1 880.2 830.5 800.6 789 790.7 789 765.8 708.6 613.3
466.6 321.6 225.4 148.4 73.8 16.6 0
1883.9 1632.7 1491.8 1436.3 1438.8 1470.3 1505.1 1527.5 1529.1 1514.2
1485.2 1443.8 1394.9 1338.5 1278.8 1220 1157.8 1092.4 1025.2 963.1
915.8 875.2 847.9 830.5 815.5 798.1 770.8 742.6 707.8 652.3
567.7 445.9 292.6 161.6 77.1 16.6 0
1883.9 1572.2 1427.2 1389.9 1413.1 1456.2 1490.2 1506.8 1500.1 1474.4
1434.7 1387.4 1332.7 1278.8 1221.7 1166.1 1128 1082.4 1025.2 979.6
949 908.4 844.5 794 760.8 728.5 695.4 662.2 632.4 605
572.7 520.5 426 326.5 191.5 46.4 0
1883.9 1538.3 1393.2 1372.5 1412.3 1453.7 1487.7 1497.6 1481.9 1441.3
1392.4 1336.9 1277.2 1224.1 1178.6 1152.9 1122.2 1090.7 1060 992.1
931.6 883.5 835.4 790.7 744.3 703.7 663.9 627.4 589.3 545.4
502.3 463.3 406.1 350.6 245.3 95.3 0
1883.9 1509.2 1371.7 1369.2 1413.1 1452.9 1482.7 1486 1462 1418.1
1362.6 1301.2 1246.5 1196 1162 1133 1095.7 1045.1 1000.4 946.5
905.1 858.6 813.1 771.6 736.8 701.2 663 624.1 578.5 527.9
472.4 423.5 360.5 272.7 180.7 75.4 0
1883.9 1492.7 1360.9 1368.4 1416.4 1455.4 1481.9 1476.9 1446.3 1394
1329.4 1268.9 1217.5 1178.6 1160.3 1116.4 1048.4 969.7 938.2 911.7
864.4 828 796.5 750.1 715.3 687.9 652.3 610 559.4 503.9
443.4 416.9 358.9 234.6 170.7 104.4 0
1883.9 1489.4 1354.3 1369.2 1417.3 1457 1481.1 1474.4 1437.1 1378.3
1312.8 1253.1 1202.6 1178.6 1150.4 1094.8 995.4 929.9 913.3 881
839.6 794.8 752.6 720.2 700.3 682.9 650.6 610.8 562.8 507.2
448.4 463.3 369.6 247 188.1 69.6 0
1883.9 1489.4 1353.4 1371.7 1418.1 1457.9 1480.2 1476.9 1440.5 1379.1
1312.8 1252.3 1201.8 1179.4 1147.9 1091.5 987.9 930.7 917.5 880.2
837.1 788.2 753.4 710.3 704.5 682.9 649.8 610.8 566.1 506.4
450 456.7 317.4 255.3 185.7 67.1 0
